text.skipToContent text.skipToNavigation

CC2530EMK

CC2530 Evaluation Module Kit

$149.00

Features

The CC2530EMK includes:

  • 2 x CC2530EM Evaluation Modules
  • 2 x 2.4 GHz Antennas
  • Documentation

Texas Instruments  CC2530EMK

The CC2530 Evaluation Module Kit contains two CC2530 Evaluation Modules, which can be used either as standalone modules (requires external power) or connected to e.g. the SmartRF05EB Evaluation Boards (not included in kit) for full control from the PC. The evaluation modules can be used as a reference module for prototyping and for verifying the performance of the CC2530 RF IC. The CC2530 RF SoC enables both consumer and industrial grade applications by offering state-of-the-art selectivity/co-existence, excellent link budget, operation up to 125°C and low voltage operation.