CC2538-CC2592EMK

text.skipToContent text.skipToNavigation

CC2538-CC2592EMK

CC2538-CC2592 Evaluation Module Kit

$99.00

Features

  • 2 x CC2538 with CC2592 PA/LNA RF Front End Evaluation Module

Texas Instruments  CC2538-CC2592EMK

The CC2538-CC2592EMK demonstrates the use of the CC2592 PA/LNA front end together with the CC2538 IEEE 802.15.4 System-on-Chip. The CC2592 RF front end includes PA, LNA, switches, balun, and RF matching, and will increase output power and improve receiver sensitivity on a 2.4 GHz low-power RF solution.

The CC2538+CC2592 combo provides a powerful solution for IEEE 802.15.4 and/or ZigBee™ applications requiring long range (higher output power) and improved sensitivity. The CC2538-CC2592EM can be used to evaluate and measure the RF performance of the CC2538+CC2592 design, and it can also be used in combination with the Z-Stack from TI for software development and testing.

The kit contains two CC2538-CC2592EM boards. You will need the SmartRF06EB, (sold separately and included in CC2538DK) to use the evaluation module.

Click here to purchase the CC2538-CC2592EMK from TI.