CC2541DK-MINI

text.skipToContent text.skipToNavigation

CC2541DK-MINI

CC2541 Mini Development Kit

$99.00

Features

The kit contains the following hardware components:


1 x CC2540 USB Dongle: This is the device that will be acting as the BLE Master. It connects to a Windows PC’s USB port, and is pre-loaded with the master demo application software.


1 x CC2541 Keyfob: This is the device that will be acting as the BLE Slave. The keyfob can be mounted inside the included plastic enclosure. It operates on a single CR2032 coin cell battery, and contains a two-colored LED, a buzzer, an accelerometer, and two buttons.


1 x CC Debugger with accessories: This is used to flash the software onto both the USB dongle as well as the keyfob. It can also be used for debugging software using IAR Embedded Workbench.

Texas Instruments  CC2541DK-MINI

The CC2541DK-MINI development kit provides a working reference design for software development of single-mode Bluetooth low energy (BLE) applications based on the Texas Instruments CC2541. The included keyfob board operates as a BLE peripheral device, and contains modifiable software that can be tailored towards different applications. Using BTool (Windows PC application) along with the included CC2540 USB Dongle, the Texas Instruments BLE stack can be tested and verified while developing custom applications.