text.skipToContent text.skipToNavigation

CC2545EMK

CC2545 Evaluation Module Kit

$99.00

Features

The CC2545EMK includes:

  • 2x CC2545EM Evaluation Modules with inverted F PCB antenna
  • Documentation

Texas Instruments  CC2545EMK

The CC2545 Evaluation Module Kit contains two CC2545 Evaluation Modules, which can be used either as standalone modules (requires external power) or connected to e.g. the SmartRF05EB Evaluation Boards (not included in kit) for full control from the PC. The evaluation modules can be used as a reference module for prototyping and for verifying the performance of the CC2545 RF IC. The CC2545EMK is an add-on kit designed to work with CC2543-CC2544DK, which also contains SmartRF05EB Evaluation board for testing.