Packaging information
Package | Pins VQFN (RGZ) | 48 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CC2640R2F
- Microcontroller
- Powerful Arm Cortex-M3
- EEMBC CoreMark score: 142
- Up to 48-MHz clock speed
- 275KB of nonvolatile memory including 128KB of in-system Programmable Flash
- Up to 28KB of system SRAM, of which 20KB is ultra-low leakage SRAM
- 8KB of SRAM for cache or system RAM use
- 2-Pin cJTAG and JTAG debugging
- Supports over-the-air upgrade (OTA)
- Ultra-low power sensor controller
- Can run autonomous from the rest of the system
- 16-bit architecture
- 2KB of ultra-low leakage SRAM for code and data
- Efficient code size architecture, placing drivers, TI-RTOS, and Bluetooth software in ROM to make more Flash available for the application
- RoHS-compliant package s
- 2.7-mm × 2.7-mm YFV DSBGA34 (14 GPIOs)
- 4-mm × 4-mm RSM VQFN32 (10 GPIOs)
- 5-mm × 5-mm RHB VQFN32 (15 GPIOs)
- 7-mm × 7-mm RGZ VQFN48 (31 GPIOs)
- Peripherals
- All digital peripheral pins can be routed to any GPIO
- Four general-purpose timer modules (eight 16-bit or four 32-bit timers, PWM each)
- 12-bit ADC, 200-ksamples/s, 8-channel analog MUX
- Continuous time comparator
- Ultra-low power analog comparator
- Programmable current source
- UART, I2C, and I2S
- 2× SSI (SPI, MICROWIRE, TI)
- Real-Time Clock (RTC)
- AES-128 security module
- True Random Number Generator (TRNG)
- Support for eight capacitive-sensing buttons
- Integrated temperature sensor
- External system
- On-chip internal DC/DC converter
- Seamless integration with CC2590 and CC2592 range extenders
- Very few external components
- Pin compatible with the SimpleLink™ CC2640 and CC2650 devices in all VQFN packages
- Pin compatible with the SimpleLink™ CC2642R and CC2652R devices in 7-mm x 7-mm VQFN packages
- Pin compatible with the SimpleLink™ CC1350 device in 4-mm × 4-mm and 5-mm × 5-mm VQFN packages
- Low power
- Wide supply voltage range
- Normal operation: 1.8 to 3.8 V
- External regulator mode: 1.7 to 1.95 V
- Active-Mode RX: 5.9 mA
- Active-Mode TX at 0 dBm: 6.1 mA
- Active-Mode TX at +5 dBm: 9.1 mA
- Active-Mode MCU: 61 µA/MHz
- Active-Mode MCU: 48.5 CoreMark/mA
- Active-Mode sensor controller: 0.4mA + 8.2 µA/MHz
- Standby: 1.1 µA (RTC running and RAM/CPU retention)
- Shutdown: 100 nA (wake up on external events)
- Wide supply voltage range
- RF section
- 2.4-GHz RF transceiver compatible with Bluetooth® Low Energy 5.1 and earlier LE specifications
- Excellent receiver sensitivity (–97 dBm for BLE), selectivity, and blocking performance
- Link budget of 102 dB for BLE
- Programmable output power up to +5 dBm
- Single-ended or differential RF interface
- Suitable for systems targeting compliance with worldwide radio frequency regulations
- ETSI EN 300 328 (Europe)
- EN 300 440 Class 2 (Europe)
- FCC CFR47 Part 15 (US)
- ARIB STD-T66 (Japan)
- Development Tools and Software
- Full-feature development kits
- Multiple reference designs
- SmartRF™ Studio
- Sensor Controller Studio
- IAR Embedded Workbench for Arm®
- Code Composer Studio™ Integrated Development Environment (IDE)
- Code Composer Studio™ Cloud IDE
Description for the CC2640R2F
The CC2640R2F device is a 2.4 GHz wireless microcontroller (MCU) supporting Bluetooth ® 5.1 Low Energy and Proprietary 2.4 GHz applications. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, asset tracking, and medical markets, and applications where industrial performance is required. The highlighted features of this device include:
- Support for Bluetooth ® 5.1 features: LE Coded PHYs (Long Range), LE 2-Mbit PHY (High Speed), Advertising Extensions, Multiple Advertisement Sets, as well as backwards compatibility and support for key features from the Bluetooth ® 5.0 and earlier Low Energy specifications.
- Fully-qualified Bluetooth ® 5.1 software protocol stack included with the SimpleLink™ CC2640R2F Software Development Kit (SDK) for developing applications on the powerful Arm® Cortex®-M3 processor.
- Longer battery life wireless applications with low standby current of 1.1 µA with full RAM retention.
- Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at 1 µA system current.
- Dedicated software controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards, such as real-time localization (RTLS) technologies.
- Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-103 dBm for 125-kbps LE Coded PHY).
The CC2640R2F device is part of the SimpleLink™ microcontroller (MCU) platform, which consists of Wi-Fi, Bluetooth ® Low Energy, Thread, ZigBee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.