CC2650EMK-7ID

text.skipToContent text.skipToNavigation

CC2650EMK-7ID

SimpleLink™ CC2650 Evaluation Module Kit

$99.00

Features

  • 2 x CC2650 evaluation module with the 7x7 package (RGZ), internal bias, differential RF output

Texas Instruments  CC2650EMK-7ID

The SimpleLink™ CC2650 Evaluation Module Kit is an add-on kit for the CC2650 Development Kit. The kit includes two CC2650 evaluation modules and a getting started guide.

The CC2650 evaluation module contains the wireless MCU and shows a variant of the RF layout using the 7x7 package, internal bias and differential RF output (variant 7ID). The board is equipped with a high performing PCB antenna, but you can easily attach an SMA connector to connect the radio to external test equipment.