CC2650STK SimpleLink™ Bluetooth low energy/Multi-standard SensorTag angled board image

CC2650STK

SimpleLink™ Bluetooth low energy/Multi-standard SensorTag

Pricing

Qty Price
+

Features for the CC2650STK

  • More sensors!
    • Adds support for more low power sensors
    • 10 sensors including support for light, digital microphone, magnetic sensor, humidity, pressure, accelerometer, gyroscope, magnetometer, object temperature, and ambient temperature
  • Lower power
    • Longer battery life from your coin cell and enabler of battery less applications
  • High performance ARM Cortex M3 (CC2650)
  • Cloud connectivity
    • Access and control your SensorTag from anywhere
    • Seamless integration with mobile apps
  • DevPacks allows you to expand the SensorTag to fit your designs
    • Interchangeable between all SensorTag types
  • Complete development system
    • Expandable with $15 debug DevPack
    • Code Composer Studio compiler license included
  • Extreme flexibility for IoT applications
    • Enable ZigBee or 6LoWPAN through a firmware upgrade
  • Pin-to-pin compatible with the SimpleLink Arm® Cortex®-M4F CC2642R and CC2652R Bluetooth Low Energy / multiprotocol 2.4 GHz wireless MCUs with 352kB Flash and 80 kB SRAM

Description for the CC2650STK

The new SensorTag IoT kit invites you to realize your cloud-connected product idea. The new SensorTag now includes 10 low-power MEMS sensors in a tiny red package. And it is expandable with DevPacks to make it easy to add your own sensors or actuators.

 

Connect to the cloud with Bluetooth low energy and get your sensor data online in 3 minutes. The SensorTag is ready to use right out the box with an iOS and Android app, with no programming experience required to get started.

The new SensorTag is based on the CC2650 wireless MCU, offering 75% lower power consumption than previous Bluetooth low energy products. This allows the SensorTag to be battery powered, and offer years of battery lifetime from a single coin cell battery.

The Bluetooth low energy SensorTag includes iBeacon technology. This allows your phone to launch applications and customize content based on SensorTag data and physical location.

Additionally, the SensorTag can be enabled with ZigBee®/6LoWPAN technology.

Pricing

Qty Price
+