Packaging information
Package | Pins QFM (MOB) | 63 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 750 | LARGE T&R |
Features for the CC3120MOD
- The CC3120MOD is a Wi-Fi module that includes the CC3120RNMARGK Wi-Fi network processor (NWP).The fully integrated, industrial temperature grade, green module includes all required clocks, serial peripheral interface (SPI) flash, and passives.
- FCC, IC, CE, MIC, and SRRC certified
- Wi-Fi CERTIFIED™ modules, with ability to request certificate transfer for Wi-Fi Alliance members
- Featuring a dedicated Internet-on-a chip™ Wi-Fi NWP that completely offloads Wi-Fi and Internet protocols from the application MCU
- Wi-Fi® modes
- 802.11b/g/n station
- 802.11b/g/n access point (AP) supporting up to four stations
- Wi-Fi Direct client/group owner
- WPA2 personal and enterprise security: WEP, WPA/WPA2 PSK, WPA2 Enterprise (802.1x), WPA3 Persona, and WPA3 Enterprise
- IPv4 and IPv6 TCP/IP stack
- Industry-standard BSD socket application programming
interfaces (APIs)
- 16 simultaneous TCP or UDP sockets
- 6 simultaneous TLS and SSL sockets
- Industry-standard BSD socket application programming
interfaces (APIs)
- IP addressing: static IP, LLA, DHCPv4, and DHCPv6 with duplicate address detection (DAD)
- SimpleLink™ connection manager for autonomous and fast Wi-Fi connections
- Flexible Wi-Fi provisioning with SmartConfig™ technology, AP mode, and WPS2 options
- RESTful API support using internal HTTP server
- Wide set of security features
- Hardware features
- Separate execution environments
- Device identity
- Networking security
- Personal and enterprise Wi-Fi security
- Secure sockets (SSLv3, TLS1.0/1.1/TLS1.2)
- HTTPS server
- Trusted root-certificate catalog
- TI root-of-trust public key
- Software IP protection
- Secure key storage
- File system security
- Software tamper detection
- Cloning protection
- Hardware features
- Embedded network applications
running on a dedicated NWP
- HTTP/HTTPS web server with dynamic user callbacks
- mDNS, DNS-SD, DHCP server
- Ping
- Recovery mechanism – ability to recover to factory defaults
- Wi-Fi TX power
- 17.0 dBm at 1 DSSS
- 13.5 dBm at 54 OFDM
- Wi-Fi RX sensitivity
- –95.0 dBm at 1 DSSS
- –73.5 dBm at 54 OFDM
- Application throughput
- UDP: 16 Mbps
- TCP: 13 Mbps
- Power-management subsystem
- Integrated DC-DC converters support
a wide range of
supply voltage:
- VBAT wide-voltage mode: 2.3 V to 3.6 V
- Advanced low-power modes
- Shutdown: 1 µA
- Hibernate: 5 µA
- Low-power deep sleep (LPDS): 115 µA
- RX traffic: 59 mA at 54 OFDM
- TX traffic: 229 mA at 54 OFDM, maximum power
- Idle connected (MCU in LPDS): 690 µA at DTIM = 1
- Integrated DC-DC converters support
a wide range of
supply voltage:
- Additional integrated
components on module
- 40.0-MHz crystal with internal oscillator
- 32.768-kHz crystal (RTC)
- 32-Mbit SPI serial flash
- RF filter and passive components
- 1.27-mm pitch, 63-pin, 20.5-mm × 17.5-mm LGA package for easy assembly and low-cost PCB design
- Ambient temperature range: –40°C to +85°C
- Module supports SimpleLink Developers Ecosystem
Description for the CC3120MOD
Add Wi-Fi® to low-cost, low-power MCU for IoT applications. The CC3120MOD is an FCC, IC, CE, MIC, SRRC, and Wi-Fi CERTIFIED™ module that is part of the SimpleLink™ Wi-Fi family, which dramatically simplifies the implementation of Internet connectivity. The CC3120MOD integrates all protocols for Wi-Fi and Internet, which greatly minimize host MCU software requirements. With built-in security protocols, the CC3120MOD solution provides a robust and simple security experience. Additionally, the CC3120MOD is a complete platform solution including various tools and software, sample applications, user and programming guides, reference designs, and the TI E2E™ support community. The CC3120MOD is available in an LGA package that is easy to lay out with all required components including serial Flash, RF filter, crystal, and passive components that are fully integrated.
The Wi-Fi network processor subsystem features Wi-Fi Internet-on-a chip™ circuitry and contains an additional dedicated Arm MCU that off-loads many of the networking activities from the host MCU. This subsystem includes an 802.11b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure Internet connections with 256-bit encryption. The CC3120MOD module supports station, access point, and Wi-Fi direct modes. The module supports WPA2 personal and enterprise security and WPA3 personal and enterprise security. This subsystem includes embedded TCP/IP, TLS/SSL stacks, an HTTP server, and multiple Internet protocols. The CC3120MOD module supports a variety of Wi-Fi provisioning methods, including HTTP based on AP mode, SmartConfig™ technology, and WPS2.0.
As part of TI’s SimpleLink Wi-Fi family second generation, the CC3120MOD module introduces the new features and enhanced capabilities, such as the following:
- IPv6
- Enhanced Wi-Fi provisioning
- Optimized low-power management
- Wi-Fi AP connection with up to four stations
- More concurrently opened BSD sockets and up to 16 BSD sockets, of which 6 are secure
- HTTPS support
- RESTful API support
- Asymmetric keys
- Crypto library
The power-management subsystem includes an integrated DC-DC converter with support for a wide range of supply voltages. This subsystem enables low-power consumption modes such as hibernate with RTC and shutdown, which requires approximately 5 µA and 1 µA, respectively.The CC3120MOD module is delivered with a slim and user-friendly host driver to simplify the integration and development of network applications. The host driver can easily be ported to most platforms and operating systems (OS). It is written in strict ANSI-C (C99) and requires minimal platform adaptation layer (porting layer). The CC3120MOD module can connect to any 8-, 16-, or 32-bit MCU over the SPI or UART Interface. The device driver minimizes the host memory footprint requirements of less than 7KB of code memory and 700B of RAM for a TCP client application.
The CC3120MOD module is part of the SimpleLink™ microcontroller (MCU) platform which consists of Wi-Fi, Bluetooth low energy, Sub-1 GHz, and host MCUs, which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform lets you add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change.
The CC3120MOD modules comes in an easy-to-layout LGA package and is delivered as a complete platform solution including various tools and software, sample applications, user and programming guides, reference designs, and the TI E2E support community. The module family is also part of the SimpleLink MCU portfolio and supports the SimpleLink developers ecosystem. For more information, visit www.ti.com/SimpleLink.