Features for the CC31XXEMUBOOST
- FTDI debug support
- Enables enumeration SPI & GPIO for SimpleLink Studio for CC31xx
- Enumerates COM port for flashing
- Enables network processor logger output (TX only)
- 2 USB ports
- BoosterPack headers
Description for the CC31XXEMUBOOST
This advanced emulation BoosterPack™ plug-in module is an accessory for the SimpleLink™ Wi-Fi® CC31xx wireless network processor BoosterPack plug-in modules
This accessory can be used for:
- Flashing updates to the CC31xxBOOST
- Using the CC3xxx radio tool for RF performance evaluation
- Using SimpleLink™ Studio for CC31xx for MCU software development – PC tool, documents and example applications can be found in the CC3100 software development kit (SDK)
This kit can be purchased in three configurations:
- CC3120-EMUBOOST-MSP432LP: run all software in the CC3120 software development kit (SDK) and develop on MSP432 MCU
- CC3120-CC31XXEMUBOOST: used for any CC3120 development
- CC3120MOD-EMUBOOST: used for any CC3120MOD development
- CC3120MOD-EMU-MSP432: use for any CC3120MOD development with MSP432 MCU
- CC3100BOOST + CC31XXEMUBOOST + MSP-EXP430F5529LP: run all software in the CC3100 SDK and develop on the MSP430F5529 MCU
- CC3100BOOST + CC31XXEMUBOOST: used for any CC3100 development
- CC31XXEMUBOOST: standalone kit for development separate from the CC31xx BoosterPack
The SimpleLink Wi-Fi CC31xx solutions provide the flexibility to add Wi-Fi to any microcontroller (MCU). This Internet-on-a-chip™ solution contains all you need to easily create IoT solutions – security, quick connection, cloud support, publicly available documentation, E2E support forums and more. For more information on CC31xx, visit https://www.ti.com/simplelinkwifi.