text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

CC3200-LAUNCHXL

SimpleLink Wi-Fi CC3200 LaunchPad

Out of stock
Inventory: In stock
55.0

Pricing

Qty Price (USD)
1+ 55.0

Features for the CC3200-LAUNCHXL

 

  • CC3200 Wi-Fi wireless microcontroller (MCU) in QFN package
  • Industry’s first devices to be Wi-Fi CERTIFIED™ at the chip level by the Wi-Fi Alliance™
  • USB interface to PC for CCS/IAR using FTDI USB drivers
  • Flash update over the USB using SimpleLink Programmer
  • 2 20-pin connectors enables compatibility with BoosterPacks with added functions (BoosterPack headers)
  • Standalone development platform featuring sensors, LEDs and push-buttons
  • Power from USB for the LaunchPad as well as external BoosterPack
  • Operates from 2 AA alkaline batteries
  • On-board antenna and U.FL connector selectable using a capacitor re-work 
  • Supports 4 wire JTAG and 2 Wire SWD
  • GNU Debugger (GDB) support over Open On chip debugger (OpenOCD)

 

Description for the CC3200-LAUNCHXL

The SimpleLink™ Wi-Fi® CC3200 LaunchPad™ development kit (with QFN-packaged device) is an evaluation development platform for the CC3200 wireless microcontroller (MCU), the industry’s first single-chip programmable MCU with built-in Wi-Fi connectivity. The board features on-board emulation using FTDI and includes sensors for a full out-of-the-box experience. This board can be directly connected to a PC for use with development tools such as Code Composer Studio™ Cloud integrated development environment (IDE) and IAR Embedded Workbench. Visit dev.ti.com and get started with your SimpleLink Wi-Fi CC3200 LaunchPad kit today.

This LaunchPad has driver support and a software development kit (SDK) with 40+ applications for Wi-Fi protocols, Internet applications and MCU peripheral examples. Download the latest SDK and firmware here.

CC3200 is supported in v7.20 of IAR. There is a free (limited time license) evaluation version available here.

For additional information about CC3200, visit https://www.ti.com/simplelinkwifi.

Inventory: In stock
55.0

Pricing

Qty Price (USD)
1+ 55.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more