64-pin (RGK) package image

CC3235SM2RGKR ACTIVE

SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 256kB RAM

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG | NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
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
  • US ECCN: 5A992C

Packaging information

Package | Pins VQFN (RGK) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the CC3235S

  • Multiple-core architecture, system-on-chip (SoC)
  • 802.11 a/b/g/n: 2.4 GHz and 5 GHz
  • FIPS 140-2 Level 1 Certification
  • Multilayered security features, help developers protect identities, data, and software IP
  • Low-Power Modes for battery powered application
  • Coexistence with 2.4 GHz Radios
  • Industrial temperature: –40°C to +85°C
  • Wi-Fi CERTIFIED by the Wi-Fi Alliance
  • Application microcontroller subsystem:
    • Arm Cortex-M4 core at 80 MHz
    • User-dedicated memory
      • 256KB RAM
      • Optional 1MB executable Flash
    • Rich set of peripherals and timers
    • 27 I/O pins with flexible multiplexing options
      • UART, I2S, I2C, SPI, SD, ADC, 8-bit parallel interface
      • Timers and PWM
  • Wi-Fi network processor subsystem:
    • Wi-Fi core:
      • 802.11 a/b/g/n 2.4 GHz and 5 GHz
      • Modes:
        • Access Point (AP)
        • Station (STA)
        • Wi-Fi Direct (only supported on 2.4 GHz)
      • Security:
        • WEP
        • WPA™/ WPA2™ PSK
        • WPA2 Enterprise
        • WPA3™ Personal
        • WPA3™ Enterprise
    • Internet and application protocols:
      • HTTPs server, mDNS, DNS-SD, DHCP
      • IPv4 and IPv6 TCP/IP stack
      • 16 BSD sockets (fully secured TLS v1.2 and SSL 3.0)
    • Built-in power management subsystem:
      • Configurable low-power profiles (always, intermittent, tag)
      • Advanced low-power modes
      • Integrated DC/DC regulators
  • Multilayered security features:
    • Separate execution environments
    • Networking security
    • Device identity and key
    • Hardware accelerator cryptographic engines (AES, DES, SHA/MD5, CRC)
    • Application-level security (encryption, authentication, access control)
    • Initial secure programming
    • Software tamper detection
    • Secure boot
    • Certificate signing request (CSR)
    • Unique per device key pair
  • Application throughput:
    • UDP: 16 Mbps, TCP: 13 Mbps
    • Peak: 72 Mbps
  • Power-Management Subsystem:
    • Integrated DC/DC converters support a wide range of supply voltage:
      • VBAT wide-voltage mode: 2.1 V to 3.6 V
      • VIO is always tied with VBAT
    • Advanced low-power modes:
      • Shutdown: 1 µA, hibernate: 4.5 µA
      • Low-power deep sleep (LPDS): 120 µA
      • Idle connected (MCU in LPDS): 710 µA
      • RX traffic (MCU active): 59 mA
      • TX traffic (MCU active): 223 mA
  • Wi-Fi TX power:
    • 2.4 GHz: 18.0 dBm at 1 DSSS
    • 5 GHz: 18.1 dBm at 6 OFDM
  • Wi-Fi RX sensitivity:
    • 2.4 GHz: –96 dBm at 1 DSSS
    • 5 GHz: –92 dBm at 6 OFDM
  • Clock source:
    • 40.0-MHz crystal with internal oscillator
    • 32.768-kHz crystal or external RTC
  • RGK package
    • 64-Pin, 9-mm × 9-mm very thin quad flat nonleaded (VQFN) package, 0.5-mm pitch
  • Device supports SimpleLink™ MCU Platform Developer’s Ecosystem

Description for the CC3235S

The dual-band wireless MCU CC3235x device comes in two variants, CC3235S and C3235SF.

  • The CC3235S includes 256KB of RAM, IoT networking security, device identity/keys, as well as, MCU level security features such as file system encryption, user IP (MCU image) encryption, secure boot and debug security.
  • The CC3235SF builds on the CC3235S and integrates a user-dedicated 1MB of executable flash in addition to the 256KB of RAM.

Simplify your IoT design with a Wi-Fi CERTIFIED™ wireless microcontroller (MCU). The SimpleLink™ Wi-Fi® CC3235x device family is a dual-band system-on-chip (SoC) solution that integrates two processors within a single chip, including:

  • Application processor: Arm® Cortex®-M4 MCU with a user-dedicated 256KB of RAM and an optional 1MB of executable flash
  • Network processor to run all Wi-Fi and internet logical layers. This ROM-based subsystem completely offloads the host MCU and includes an 802.11 a/b/g/n dual-band 2.4 GHz and 5 GHz radio, baseband, and MAC with a powerful hardware cryptography engine

These devices introduce new capabilities that further simplify the connectivity of things to the Internet. The main new features include:

  • 802.11a (5 GHz) support
  • BLE/2.4 GHz radio coexistence
  • Antenna selection
  • Enhanced security with FIPS 140-2 Level 1 certification and more (1)
  • Up to 16 concurrent secure sockets
  • Certificate sign request (CSR)
  • Online certificate status protocol (OCSP)
  • Wi-Fi® Alliance certified IoT power-saving features (such as DMS, proxy ARP, and so forth)
  • Hostless mode for offloading template packet transmissions
  • Improved fast scan

The CC3235x device family is part of the SimpleLink™ MCU platform—a common, easy-to-use development environment based on a single-core software development kit (SDK) with a rich tool set and reference designs. The E2E™ community supports Wi-Fi®, Bluetooth low energy, Sub-1 GHz, and host MCUs. For more information, visit www.ti.com/simplelink or www.ti.com/simplelinkwifi.

(1)For exact status of FIPS certification for a specific part number, please refer to https://csrc.nist.gov/publications/fips.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more