Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 90 | TUBE |
Features for the CD40106B
- Schmitt-Trigger Inputs
- Hysteresis Voltage
(Typical):
- 0.9 V at VDD = 5 V
- 2.3 V at VDD = 10 V
- 3.5 V at VDD = 15 V
- Noise Immunity Greater Than 50%
- No Limit On Input Rise and Fall Times
- Standardized, Symmetrical Output Characteristics
- For Quiescent Current at 20 V
- Maximum
Input Current Of 1 µA at 18 V Over Full Package Temperature Range:
- 100 nA at 18 V and 25°C
- Low VDD and VSS Current During Slow Input Ramp
- 5-V, 10-V, and 15-V Parametric Ratings
Description for the CD40106B
The CD40106B device consists of six Schmitt-Trigger inputs. Each circuit functions as an inverter with Schmitt-Trigger input. The trigger switches at different points for positive- and negative-going signals. The difference between the positive-going voltage (VP) and the negative-going voltages (VN) is defined as hysteresis voltage (VH).
The CD40106B device is supplied in ceramic packaging (J) as well as standard packaging (D, N, NS, PW). All CD40106B devices are rated for –55°C to +125°C ambient temperature operation.