text.skipToContent text.skipToNavigation

CD40147BEE4

10-Line to 4-Line BCD Priority Encoder

Availability: 7,283

Packaging

Package | PIN: PDIP (N) | 16
Temp: M (-55 to 125)
Package qty | Carrier: 25 | TUBE
Qty Price
1-99 $0.40
100-249 $0.34
250-999 $0.21
1,000+ $0.14

Features

  • Encodes 10-line to 4-line BCD
  • Active low inputs and outputs
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Noise margin (full package temperature range) =
         1 V at VDD = 5 V
         2 V at VDD = 10 V
         2.5 V at VDD = 15 V
  • Applications:
    • Keyboard encoding
    • 10-line to BCD encoding
    • Range selection

Texas Instruments  CD40147BEE4

The CD40147B CMOS encoder features priority encoding of the inputs to ensure that only the highest-order data line is encoded. Ten data input lines (0-9) are encoded to four-line (8, 4, 2, 1) BCD. The highest priority line is line 9. All four output lines are logic 1 (VSS) when all input lines are logic 0. All inputs and outputs are buffered, and each output can drive one TTL low-power Schottky load. The CD40147B is functionally similar to the TTL54/74147 if pin 15 is tied low.

The CD40147B types are supplied in 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, MT and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).