Added to Your Shopping Cart

Quality information
RoHS | No |
---|---|
REACH | Affected |
Lead finish / Ball material | SNPB |
MSL rating / Peak reflow | N/A for Pkg Type |
Quality, reliability & packaging information Information included:
|
View or download |
More CD54HC14 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
CDIP (J) | 14 |
1 | TUBE |
-55 to 125 |
Package | Pins | CDIP (J) | 14 |
---|---|
Package qty | Carrier: |
1 | TUBE |
Operating temperature range (°C) | -55 to 125 |
Features for the CD54HC14
- Unlimited Input Rise and Fall Times
- Exceptionally High Noise Immunity
- Fanout (Over Temperature Range)
- Standard Outputs . . . . . . . . . . . . 10 LSTTL Loads
- Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
- Wide Operating Temperature Range . . . 55°C to 125°C
- Balanced Propagation Delay and Transition Times
- Significant Power Reduction Compared to LSTTL Logic ICs
- HC Types
- 2V to 6V Operation
- High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
- HCT Types
- 4.5V to 5.5V Operation
- Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
- CMOS Input Compatibility, Il
1µA at VOL, VOH
Description for the CD54HC14
The HC14 and HCT14 each contain six inverting Schmitt Triggers in one package.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 12.021 |
100-249 | 9.8 |
250-999 | 7.702 |
1,000+ | 6.533 |