Quality information
RoHS | No |
---|---|
REACH | Affected |
Lead finish / Ball material | SNPB |
MSL rating / Peak reflow | N/A for Pkg Type |
Quality, reliability & packaging information Information included:
|
View or download |
More CD54HC251 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
CDIP (J) | 16 |
1 | TUBE |
-55 to 125 |
Package | Pins | CDIP (J) | 16 |
---|---|
Package qty | Carrier: |
1 | TUBE |
Operating temperature range (°C) | -55 to 125 |
Features for the CD54HC251
- Selects One of Eight Binary Data Inputs
- Three-State Output Capability
- True and Complement Outputs
- Typical (Data to Output) Propagation Delay of 14ns at VCC = 5V, CL = 15pF, TA = 25°C
- Fanout (Over Temperature Range)
- Standard Outputs . . . . . . . . . . . . . . . 10 LSTTL Loads
- Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
- Wide Operating Temperature Range . . . -55°C to 125°C
- Balanced Propagation Delay and Transition Times
- Significant Power Reduction Compared to LSTTL Logic ICs
- Alternate Source is Philips
- HC Types
- 2V to 6V Operation
- High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
- HCT Types
- 4.5V to 5.5V Operation
- Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
- CMOS Input Compatibility, Il
1µA at VOL, VOH
Description for the CD54HC251
The HC251 and HCT251 are 8-channel digital multiplexers with three-state outputs, fabricated with high-speed silicon-gate CMOS technology. Together with the low power consumption of standard CMOS integrated circuits, they possess the ability to drive 10 LSTTL loads. The three-state feature makes them ideally suited for interfacing with bus lines in a bus-oriented system.
This multiplexer features both true (Y) and complement (Y\) outputs as well as an output enable (OE\) input. The OE\ must be at a low logic level to enable this device. When the OE\ input is high, both outputs are in the high-impedance state. When enabled, address information on the data select inputs determines which data input is routed to the Y and Y\ outputs. The HCT251 logic family is speed, function, and pin-compatible with the standard LS251.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 11.857 |
100-249 | 10.357 |
250-999 | 7.986 |
1,000+ | 7.143 |