text.skipToContent text.skipToNavigation

CD74AC174M96 ACTIVE

Hex D-Type Flip-Flops with Reset

Inventory: 12,500
 
Custom reel may be available

Download data sheet for CD74AC174
  |   View additional information for CD74AC174

Same as: CD74AC174M96E4  This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) M (-55 to 125)
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • AC Types Feature 1.5-V to 5.5-V Operation and Balanced Noise Immunity at 30% of the Supply Voltage
  • Contains Six Flip-Flops With Single-Rail Outputs
  • Buffered Inputs
  • Speed of Bipolar F, AS, and S, With Significantly Reduced Power Consumption
  • Balanced Propagation Delays
  • ±24-mA Output Drive Current
    • Fanout to 15 F Devices
  • SCR-Latchup-Resistant CMOS Process and Circuit Design
  • Exceeds 2-kV ESD Protection Per MIL-STD-883, Method 3015
  • Applications Include:
    • Buffer/Storage Registers
    • Shift Registers

Description

The CD74AC174 is a positive-edge-triggered D-type flip-flop with a direct clear (CLR)\ input and is designed for 1.5-V to 5.5-V VCC operation.

Information at the data (D) inputs that meets the setup time requirements is transferred to the outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going edge of CLK. When CLK is at either the high or low level, the D input has no effect at the output.

Qty Price
1-99 $0.59
100-249 $0.40
250-999 $0.31
1,000+ $0.21

Alternative carriers

Part number CD74AC174M
Package qty | Carrier 40 | TUBE
Inventory 1,005
Qty | Price (USD) 1ku | $0.25