text.skipToContent text.skipToNavigation

CD74HC11MT ACTIVE

High Speed CMOS Logic Triple 3-Input AND Gates

Inventory: 11,000  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
SOIC (D) | 14 250 | SMALL T&R
-55 to 125
Package | Pins SOIC (D) | 14
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (℃) -55 to 125
View TI packaging information

Features for the CD74HC11

  • Buffered Inputs
  • Typical Propagation Delay: 8ns at VCC = 5V, CL = 15pF, TA = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Data sheet acquired from Harris Semiconductor

Description for the CD74HC11

The ’HC11 and ’HCT11 logic gates utilize silicon gate CMOS technology to achieve operating speeds similar to LSTTL gates with the low power consumption of standard CMOS integrated circuits. All devices have the ability to drive 10 LSTTL loads. The HCT logic family is functionally pin compatible with the standard LS logic family.

Pricing


Qty Price (USD)
1-99 0.679
100-249 0.523
250-999 0.385
1,000+ 0.275

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 7,890
Qty | Price (USD) 1ku | 0.124 1-99 0.356 100-249 0.242 250-999 0.187 1,000+ 0.124
Custom reel may be available

Package qty | Carrier 50 | TUBE
Inventory 2,433
Qty | Price (USD) 1ku | 0.149 1-99 0.428 100-249 0.291 250-999 0.224 1,000+ 0.149