text.skipToContent text.skipToNavigation

CD74HC14E ACTIVE

High Speed CMOS Logic Hex Schmitt-Triggered Inverters

Inventory: 22,653
 

Download data sheet for CD74HC14
  |   View additional information for CD74HC14

Same as: CD74HC14EE4  This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Packaging information

Package | Pins PDIP (N) | 14
Operating temperature range (°C) M (-55 to 125)
Package qty | Carrier: 25 | TUBE
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow N/A for Pkg Type
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Unlimited Input Rise and Fall Times
  • Exceptionally High Noise Immunity
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Description

The ’HC14 and ’HCT14 each contain six inverting Schmitt Triggers in one package.

Qty Price
1-99 $0.45
100-249 $0.30
250-999 $0.23
1,000+ $0.16