Added to Your Shopping Cart

CD74HC14MT
High Speed CMOS Logic Hex Schmitt-Triggered Inverters
Packaging
Package | PIN: | SOIC (D) | 14 |
---|---|
Temp: | M (-55 to 125) |
Carrier: | Cut Tape |
Qty | Price |
---|---|
1-9 | $0.82 |
10-24 | $0.73 |
25-99 | $0.68 |
100-249 | $0.58 |
250-499 | $0.54 |
500-749 | $0.44 |
750-999 | $0.35 |
1000+ | $0.31 |
Features
- Unlimited Input Rise and Fall Times
- Exceptionally High Noise Immunity
- Fanout (Over Temperature Range)
- Standard Outputs . . . . . . . . . . . . 10 LSTTL Loads
- Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
- Wide Operating Temperature Range . . . 55°C to 125°C
- Balanced Propagation Delay and Transition Times
- Significant Power Reduction Compared to LSTTL Logic ICs
- HC Types
- 2V to 6V Operation
- High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
- HCT Types
- 4.5V to 5.5V Operation
- Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
- CMOS Input Compatibility, Il
1µA at VOL, VOH
Texas Instruments CD74HC14MT
The HC14 and HCT14 each contain six inverting Schmitt Triggers in one package.