text.skipToContent text.skipToNavigation

CD74HC14MTG4

High Speed CMOS Logic Hex Schmitt-Triggered Inverters

Packaging

Package | PIN: SOIC (D) | 14
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.82
10-24 $0.73
25-99 $0.68
100-249 $0.58
250-499 $0.54
500-749 $0.44
750-999 $0.35
1000+ $0.31

Features

  • Unlimited Input Rise and Fall Times
  • Exceptionally High Noise Immunity
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Texas Instruments  CD74HC14MTG4

The ’HC14 and ’HCT14 each contain six inverting Schmitt Triggers in one package.