text.skipToContent text.skipToNavigation

CD74HC4017MT ACTIVE

High Speed CMOS Logic Decade Counter/Divider with 10 Decoded Outputs

Inventory: 250
 

Download data sheet for CD74HC4017
  |   View additional information for CD74HC4017

Same as: CD74HC4017MTE4  This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) M (-55 to 125)
Package qty | Carrier: 250 | SMALL T&R
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Fully Static Operation
  • Buffered Inputs
  • Common Reset
  • Positive Edge Clocking
  • Typical fMAX = 50MHz at VCC =5V,CL = 15pF, TA =25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs. . . . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V

Description

The ’HC4017 is a high speed silicon gate CMOS 5-stage Johnson counter with 10 decoded outputs. Each of the decoded outputs is normally low and sequentially goes high on the low to high transition clock period of the 10 clock period cycle. The CARRY (TC) output transitions low to high after OUTPUT 10 goes low, and can be used in conjunction with the CLOCK ENABLE (CE\) to cascade several stages. The CLOCK ENABLE input disables counting when in the high state. A RESET (MR) input is also provided which when taken high sets all the decoded outputs, except "0", low.

The device can drive up to 10 low power Schottky equivalent loads.

Qty Price
1-99 $0.74
100-249 $0.57
250-999 $0.42
1,000+ $0.30

Alternative carriers

Part number CD74HC4017M96
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Inventory 33,200
Qty | Price (USD) 1ku | $0.11
Part number CD74HC4017M
Package qty | Carrier 40 | TUBE
Inventory 3,845
Qty | Price (USD) 1ku | $0.18