text.skipToContent text.skipToNavigation

CD74HC4040ME4

High Speed CMOS Logic 12-Stage Binary Counter

Availability: 6,000

Packaging

Package | PIN: SOIC (D) | 16
Temp: M (-55 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.71
10-24 $0.63
25-99 $0.57
100-249 $0.49
250-499 $0.44
500-749 $0.34
750-999 $0.26
1000+ $0.23

Features

  • Fully Static Operation
  • Buffered Inputs
  • Common Reset
  • Negative Edge Pulsing
  • Fanout (Over Temperature Range)
    - Standard Outputs...10 LSTTL Loads
    - Bus Driver Outputs...15 LSTTL Loads
  • Wide Operating Temperature Range... -55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    - 2V to 6V Operation
    - High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    - 4.5V to 5.5V Operation
    - Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    - CMOS Input Compatibility, Il 1µA at VOL, VOH

Texas Instruments  CD74HC4040ME4

The ’HC4040 and ’HCT4040 are 14-stage ripple-carry binary counters. All counter stages are master-slave flip-flops. The state of the stage advances one count on the negative clock transition of each input pulse; a high voltage level on the MR line resets all counters to their zero state. All inputs and outputs are buffered.