text.skipToContent text.skipToNavigation

CD74HC4051PWRG4 ACTIVE

5-V, 8:1, 1-channel analog mutliplexer

Inventory: 14,989
 
Custom reel may be available

Download data sheet for CD74HC4051
  |   View additional information for CD74HC4051

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) M (-55 to 125)
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Wide Analog Input Voltage Range: ±5-V Maximum
  • Low ON-Resistance
    • 70-Ω Typical (VCC – VEE = 4.5V)
    • 40-Ω Typical (VCC – VEE = 9V)
  • Low Crosstalk Between Switches
  • Fast Switching and Propagation Speeds
  • Break-Before-Make Switching
  • Wide Operating Temperature Range:
    –55°C to +125°C
  • CD54HC and CD74HC Types
    • Operation Control Voltage: 2 V to 6 V
    • Switch Voltage: 0 V to 10 V
  • CD54HCT and CD74HCT Types
    • Operation Control Voltage: 4.5 V to 5.5 V
    • Switch Voltage: 0 V to 10 V
    • Direct LSTTL Input Logic Compatibility
      VIL = 0.8-V Max, VIH = 2-VMin
    • CMOS Input Compatibility
      II  ≤ 1 µA at VOL,VOH
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

All trademarks are the property of their respective owners.

Description

The CDx4HC405x and CDx4HCT405x devices are digitally controlled analog switches that usesilicon gate CMOS technology to achieve operating speeds similar to LSTTL with the low-powerconsumption of standard CMOS integrated circuits.

These analog multiplexers and demultiplexers control analog voltages that may vary acrossthe voltage supply range (for example, VCC to VEE).They are bidirectional switches that allow any analog input to be used as an output and vice versa.The switches have low ON resistance and low OFF leakages. In addition, all these devices have anenable control that, when high, disables all switches to their OFF state.

Qty Price
1-99 $0.30
100-249 $0.20
250-999 $0.16
1,000+ $0.10