text.skipToContent text.skipToNavigation

CD74HC4052M96G4 ACTIVE

5-V, 4:1 differential, 1-channel analog mutliplexer

Inventory: 5,500
 
Custom reel may be available

Download data sheet for CD74HC4052
  |   View additional information for CD74HC4052

Same as: CD74HC4052M96E4  This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) M (-55 to 125)
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Wide Analog Input Voltage Range: ±5-V Maximum
  • Low ON-Resistance
    • 70-Ω Typical (VCC – VEE = 4.5V)
    • 40-Ω Typical (VCC – VEE = 9V)
  • Low Crosstalk Between Switches
  • Fast Switching and Propagation Speeds
  • Break-Before-Make Switching
  • Wide Operating Temperature Range:
    –55°C to +125°C
  • CD54HC and CD74HC Types
    • Operation Control Voltage: 2 V to 6 V
    • Switch Voltage: 0 V to 10 V
  • CD54HCT and CD74HCT Types
    • Operation Control Voltage: 4.5 V to 5.5 V
    • Switch Voltage: 0 V to 10 V
    • Direct LSTTL Input Logic Compatibility
      VIL = 0.8-V Max, VIH = 2-VMin
    • CMOS Input Compatibility
      II  ≤ 1 µA at VOL,VOH
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

All trademarks are the property of their respective owners.

Description

The CDx4HC405x and CDx4HCT405x devices are digitally controlled analog switches that usesilicon gate CMOS technology to achieve operating speeds similar to LSTTL with the low-powerconsumption of standard CMOS integrated circuits.

These analog multiplexers and demultiplexers control analog voltages that may vary acrossthe voltage supply range (for example, VCC to VEE).They are bidirectional switches that allow any analog input to be used as an output and vice versa.The switches have low ON resistance and low OFF leakages. In addition, all these devices have anenable control that, when high, disables all switches to their OFF state.

Qty Price
1-99 $0.28
100-249 $0.19
250-999 $0.15
1,000+ $0.10