text.skipToContent text.skipToNavigation

CD74HC4075M96 ACTIVE

High Speed CMOS Logic Triple 3-Input OR Gates

Inventory: 17,718
 
Custom reel may be available

Download data sheet for CD74HC4075
  |   View additional information for CD74HC4075

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) M (-55 to 125)
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Buffered Inputs
  • Typical Propagation Delay: 8ns at VCC = 5V, CL = 15pF, TA = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Description

The ’HC4075 and ’HCT4075 logic gates utilize silicon-gate CMOS technology to achieve operating speeds similar to LSTTL gates with the low power consumption of standard CMOS integrated circuits. All devices have the ability to drive 10 LSTTL loads. The HCT logic family is functionally pin compatible with the standard LS logic family.

Qty Price
1-99 $0.39
100-249 $0.26
250-999 $0.20
1,000+ $0.14

Alternative carriers

Part number CD74HC4075M
Package qty | Carrier 50 | TUBE
Inventory 5,145
Qty | Price (USD) 1ku | $0.14
Part number CD74HC4075MT
Package qty | Carrier 250 | SMALL T&R
Inventory 250
Qty | Price (USD) 1ku | $0.14