text.skipToContent text.skipToNavigation

CD74HCT132M96 ACTIVE

High Speed CMOS Logic Quad Schmitt-Triggered 2-Input NAND Gates

NEW - Custom reel may be available
Inventory: 84,393  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOIC (D) | 14 2,500 | LARGE T&R
Custom reel may be available
-55 to 125
Package | Pins SOIC (D) | 14
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -55 to 125
View TI packaging information

Features for the CD74HCT132

  • LSTTL input logic compatible
    • VIL(max) = 0.8 V, VIH(min) = 2 V
  • CMOS input logic compatible
    • II ≤ 1 µA at VOL, VOH
  • Buffered inputs
  • 4.5 V to 5.5 V operation
  • Wide operating temperature range: –55°C to +125°C
  • Supports fanout up to 10 LSTTL loads
  • Significant power reduction compared to LSTTL logic ICs

All trademarks are the property of their respective owners.

Description for the CD74HCT132

This device contains four independent 2-input NAND gates. Each gate performs the Boolean function Y = A ‚óŹ B in positive logic.

Pricing


Qty Price (USD)
1-99 0.356
100-249 0.242
250-999 0.187
1,000+ 0.124

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 3,600
Qty | Price (USD) 1ku | 0.275 1-99 0.679 100-249 0.523 250-999 0.385 1,000+ 0.275

Package qty | Carrier 50 | TUBE
Inventory 5,071
Qty | Price (USD) 1ku | 0.124 1-99 0.356 100-249 0.242 250-999 0.187 1,000+ 0.124