Added to Your Shopping Cart

CD74HCT283MG4
High Speed CMOS Logic 4-Bit Binary Full Adder with Fast Carry
Packaging
Package | PIN: | SOIC (D) | 16 |
---|---|
Temp: | M (-55 to 125) |
Carrier: | Partial Tube |
Qty | Price |
---|---|
1-9 | $0.74 |
10-24 | $0.66 |
25-99 | $0.61 |
100-249 | $0.52 |
250-499 | $0.48 |
500-749 | $0.40 |
750-999 | $0.32 |
1,000+ | $0.28 |
Features
- Adds Two Binary Numbers
- Full Internal Lookahead
- Fast Ripple Carry for Economical Expansion
- Operates with Both Positive and Negative Logic
- Fanout (Over Temperature Range)
- Standard Outputs. . . . . . . . . . . . . . . 10 LSTTL Loads
- Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads - Wide Operating Temperature Range . . . -55°C to 125°C
- Balanced Propagation Delay and Transition Times
- Significant Power Reduction Compared to LSTTL Logic ICs
- HC Types
- 2V to 6V Operation
- High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V - HCT Types
- 4.5V to 5.5V Operation
- Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
- CMOS Input Compatibility, Il1µA at VOL, VOH
Texas Instruments CD74HCT283MG4
The HC283 and HCT283 binary full adders add two 4-bit binary numbers and generate a carry-out bit if the sum exceeds 15.
Because of the symmetry of the add function, this device can be used with either all active-high operands (positive logic) or with all active-low operands (negative logic). When using positive logic the carry-in input must be tied low if there is no carry-in.