Packaging information
Package | Pins SOIC (D) | 14 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the CD74HCU04
- Typical Propagation Delay: 6ns at VCC = 5V, CL = 15pF, TA = 25°C, Fastest Part in QMOS Line
- Wide Operating Temperature Range . . . 55°C to 125°C
- Balanced Propagation Delay and Transition Times
- Significant Power Reduction Compared to LSTTL Logic ICs
- HCU Types
- 2V to 6V Operation
- High Noise Immunity: NIL = 20%, NIH = 30% of VCC at VCC = 5V
- CMOS Input Compatibility, Il ≤ 1µA at VOL , VOH
Description for the CD74HCU04
The CD74HCU04 unbuffered hex inverter utilizes silicon-gate CMOS technology to achieve operation speeds similar to LSTTL gates with the low power consumption of standard CMOS integrated circuits. These devices are especially useful in crystal oscillator and analog applications.