text.skipToContent text.skipToNavigation

CDCE421AEVM

CDCE421A Evalution Module

$199.00

Features

  • Integrated Crystal Oscillator Circuitry with Integrated Frequency Synthesizer
  • Low Output Jitter: 380 fs RMS typical (from 10 kHz to 20 MHz); Low Phase Noise at High Frequency (708-MHz LVPECL): Typically -109 dBc/Hz at 10 kHz and -146dBc/Hz at 10 MHz from the carrier
  • Supports Crystal or LVCMOS Input Frequencies from 27.35 MHz to 38.33 MHz
  • Output Frequency Ranges from 10.9 MHz to 766.7 MHz and from 875.2 MHz to 1175 MHz
  • Fully Integrated Programmable Loop Filter
  • Integrated On-Chip Nonvolatile Memory (EEPROM) Stores Settings Without Applying High Voltage
  • 4-mm X 4-mm QFN-24 Package
  • Industrial Temperature Range: -40°C to +85°C
  • Single Supply at 3.3 V

Texas Instruments  CDCE421AEVM

CDCE421AEVM is the evaluation module for CDCE421A. CDCE421A is a highly versatile, <1ps rms ultra low-jitter frequency synthesizer that takes a low-frequency crystal or LVCMOS input and generates clock output from 10MHz to 1100MHz with fully integrated silicon VCO. The output is selectable among LVPECL, LVDS, or 2 LVCMOS. It is intended to replace high frequency XO for a variety of wireline and data communication applications.