64-pin (RGC) package image

CDCE72010RGCT ACTIVE

10 outputs low jitter clock synchronizer and jitter cleaner

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: CDCE72010RGCTG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CDCE72010RGCR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-3-260C-168 HR
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
Package | Pins VQFN (RGC) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the CDCE72010

  • High Performance LVPECL, LVDS, LVCMOS PLL Clock Synchronizer
  • Two Reference Clock Inputs (Primary and Secondary Clock) for Redundancy
    Support with Manual or Automatic Selection
  • Accepts Two Differential Input (LVPECL or LVDS) References up to 500MHz
    (or Two LVCMOS Inputs up to 250MHz) as PLL Reference
  • VCXO_IN Clock is Synchronized to One of Two Reference Clocks
  • VCXO_IN Frequencies up to 1.5GHz (LVPECL)
    800MHz for LVDS and
    250MHz for LVCMOS Level Signaling
  • Outputs Can be a Combination of LVPECL, LVDS, and LVCMOS
    (Up to 10 Differential LVPECL or LVDS Outputs or up to
    20 LVCMOS Outputs), Output 9 can be Converted to an
    Auxiliary Input as a 2nd VC(X)O.
  • Output Divider is Selectable to Divide by 1, 2, 3, 4, 5, 6, 8, 10,
    12, 16, 18, 20, 24, 28, 30, 32, 36, 40, 42, 48, 50, 56, 60, 64, 70,
    or 80 On Each Output Individually up to Eight Dividers. (Except for
    Output 0 and 9, Output 0 Follows Output 1 Divider and Output 9
    Follows Output 8 Divider)
  • SPI Controllable Device Setting
  • Individual Output Enable Control via SPI Interface
  • Integrated On-Chip Non-Volatile Memory (EEPROM) to Store Settings
    without the Need to Apply High Voltage to the Device
  • Optional Configuration Pins to Select Between Two Default Settings
    Stored in EEPROM
  • Efficient Jitter Cleaning from Low PLL Loop Bandwidth
  • Very Low Phase Noise PLL Core
  • Programmable Phase Offset (Input Reference to Outputs)
  • Wide Charge-Pump Current Range From 200µA to 3mA
  • Presets Charge-Pump to VCC_CP/2 for Fast Center-Frequency
    Setting of VC(X)O, Controlled Via the SPI Bus
  • SERDES Startup Mode (Depending on VCXO Range)
  • Auxiliary Input: Output 9 can Serve as 2nd VCXO Input to Drive
    All Outputs or to Serve as PLL Feedback Signal
  • RESET or HOLD Input Pin to Serve as Reset or Hold Functions
  • REFERENCE SELECT for Manual Select Between Primary and Secondary
    Reference Clocks
  • POWER DOWN (PD) to Put Device in Standby Mode
  • Analog and Digital PLL Lock Indicator
  • Internally Generated VBB Bias Voltages for Single-Ended Input Signals
  • Frequency Hold-Over Mode Activated by HOLD Pin or SPI Bus to Improve
    Fail-Safe Operation
  • Input to All Outputs Skew Control
  • Individual Skew Control for Each Output with Each Output Divider
  • Packaged in a QFN-64 Package
  • ESD Protection Exceeds 2kV HBM
  • Industrial Temperature Range of –40°C to 85°

Description for the CDCE72010

The CDCE72010 is a high-performance, low phase noise, and low skew clock synchronizer that synchronizes a VCXO (Voltage Controlled Crystal Oscillator) or VCO (Voltage Controlled Oscillator) frequency to one of two reference clocks. The clock path is fully programmable providing the user with a high degree of flexibility. The following relationship applies to the dividers:

Frequency (VCXO_IN or AUX_IN) / Frequency (PRI_REF or SEC_REF) = (P*N)/(R*M)

The VC(X)O_IN clock operates up to 1.5GHz through the selection of external VC(X)O and loop filter components. The PLL loop bandwidth and damping factor can be adjusted to meet different system requirements.

The CDCE72010 can lock to one of two reference clock inputs (PRI_REF and SEC_REF) and supports frequency hold-over mode for fail-safe and system redundancy. The outputs of the CDCE72010 are user definable and can be any combination of up to 10 LVPECL/LVDS outputs or up to 20 LVCMOS outputs. The built-in synchronization latches ensure that all outputs are synchronized for very low output skew.

All device settings, including output signaling, divider value selection, input selection, and many more, are programmable with the SPI (4-wire Serial Peripheral Interface). The SPI allows individual control of the device settings.

The device operates in a 3.3V environment and is characterized for operation from –40°C to +85°C.

The CDCE72010 is available in a 64-pin lead-free “green” plastic quad flatpack package with enhanced bottom thermal pad for heat dissipation. The Texas Instruments package designator is RGC (S-PQFP-N64).

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CDCE72010RGCR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more