CDCE913PERF-EVM CDCE913 Performance Evaluation Module angled board image

CDCE913PERF-EVM

CDCE913 Performance Evaluation Module

Pricing

Qty Price
+

Features for the CDCE913PERF-EVM

  1. Easy-to-use evaluation module for fast prototyping and application evaluation
  2. Easy and fast device programming through TI Pro-Clock software
  3. Evaluation of multiple crystals and reference clocks due to flexible input structure
  4. EVM completely USB powered in factory default
  5. Option for USB power and external power supply

Description for the CDCE913PERF-EVM

The CDCE913Perf-Evaluation Module allows the verification of the functionality and performance of CDCE913 and CDCEL913 with the options of crystal and 1.8 V LVCMOS inputs. The outputs can be connected to the Oscilloscope directly with SMA cables.

Pricing

Qty Price
+