text.skipToContent text.skipToNavigation

CDCEL925PERF-EVM

CDCEL925 Performance Evaluation Module

$149.00

Features

  • Easy-to-use evaluation module for fast prototyping and application evaluation.
  • Supporting the entire clock family.
  • Easy and fast device programming through TI Pro-ClockT software.
  • Evaluation of multiple crystals and reference clocks due to flexible input structure.
  • EVM completely USB powered in factory default. Option for USB power and external power supply.

Texas Instruments  CDCEL925PERF-EVM

The CDCEl925PERF-Evaluation Module will help to verify the functionality and performance of CDCEL925 with the options of crystal and 1.8 V LVCMOS inputs. The outputs can be connected to the Oscilloscope directly with SMA cables. The below information/items can be included: The EVM use's guide: SCAU022; the Programming Software Clock Pro: SCAC073.zip; CDCE(L)925 Datasheet: SCAS847