Features for the CDCLVC1104EVM
- Easy-to-use evaluation board to fan out low-phase noise LVCMOS clock signals
- Easy device setup
- Enable pin configurable through jumper and SMA
- Board powered at 2.5 V or 3.3 V
Description for the CDCLVC1104EVM
The CDCLVC1104 is a high-performance, low-additive phase noise LVCMOS clock buffer. It has one LVCMOS input and four LVCMOS outputs. It also has an enable pin. This evaluation module (EVM) is designed to demonstrate the electrical performance of the CDCLVC1104. However, this EVM can also be used for customers interested in the CDCLVC1102 or CDCLVC1103 as well. For optimum performance, the board is equipped with 50-ohm SMA connectors and well-controlled 50-ohmimpedance microstrip transmission lines.