8-pin (DQG) package image

CSD16323Q3 ACTIVE

25-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 5.5 mOhm

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
Lead finish / Ball material SN
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
Package | Pins VSON-CLIP (DQG) | 8
Operating temperature range (°C) -55 to 150
Package qty | Carrier 2,500 | LARGE T&R

Features for the CSD16323Q3

  • Optimized for 5-V Gate Drive
  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 3.3-mm × 3.3-mm Plastic Package
  • APPLICATIONS
    • Point-of-Load Synchronous Buck Converter for Applications in Networking, Telecom and Computing Systems
    • Optimized for Control or Synchronous FET Applications

All other trademarks are the property of their respective owners

Description for the CSD16323Q3

This 25-V, 3.8-mΩ, 3.3 × 3.3-mm SON NexFET™ power MOSFET has been designed to minimize losses in power conversion and optimized for 5-V gate drive applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more