Packaging information
Package | Pins VSON-CLIP (DQG) | 8 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD16340Q3
- Optimized for 5 V Gate Drive
- Resistance Rated at VGS =2.5 V
- Ultra-Low Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Pb Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 3.3-mm × 3.3-mm Plastic
Package - APPLICATIONS
- Point of Load Synchronous
Buck Converter for Applications
in Networking, Telecom, and
Computing Systems - Optimized for Control
or Synchronous FET
Applications
- Point of Load Synchronous
Description for the CSD16340Q3
This 25 V, 3.8 mΩ, 3.3 × 3.3 mm SON NexFET™ power MOSFET is designed to minimize losses in power conversion and optimized for 5 V gate drive applications.