Packaging information
Package | Pins VSON-CLIP (DQG) | 8 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the CSD16406Q3
- Ultra-Low Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Pb Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 3.3 mm × 3.3 mm Plastic Package
Description for the CSD16406Q3
This 25 V, 4.2 mΩ, 3.3 mm × 3.3 mm SON NexFET power MOSFET has been designed to minimize losses in power conversion applications.