text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

CSD17309Q3 ACTIVE

30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 6.3 mOhm

custom-reels CUSTOM Custom reel may be available

Pricing


Qty Price (USD)
1-99 0.845
100-249 0.65
250-999 0.478
1,000+ 0.342

Quality information

RoHS Exempt
REACH Affected
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information info-circle

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

  • US ECCN: EAR99

Packaging information

Package | Pins VSON-CLIP (DQG) | 8
Package qty | Carrier: 2,500 | LARGE T&R
Operating temperature range (°C) -55 to 150
View TI packaging information

Features for the CSD17309Q3

  • Optimized for 5 V Gate Drive
  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 3.3 mm × 3.3 mm Plastic Package
  • APPLICATIONS
    • Notebook Point of Load
    • Point of Load Synchronous Buck in
      Networking, Telecom, and Computing
      Systems

NexFET Is a trademark of Texas Instruments

Description for the CSD17309Q3

This 30 V, 4.2 mΩ NexFET™ power MOSFET is designed to minimize losses in power conversion applications and optimized for 5 V gate drive applications.

Pricing


Qty Price (USD)
1-99 0.845
100-249 0.65
250-999 0.478
1,000+ 0.342

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more