Packaging information
Package | Pins WSON (DQK) | 6 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the CSD17313Q2
- Optimized for 5-V Gate Drive
- Ultra-Low Qg and Qgd
- Low Thermal Resistance
- Pb-Free
- RoHS Compliant
- Halogen-Free
- SON 2-mm × 2-mm Plastic Package
- APPLICATIONS
- DC-DC Converters
- Battery and Load Management Applications
All other trademarks are the property of their respective owners
Description for the CSD17313Q2
This 30-V, 24-mΩ, 2-mm × 2-mm SON NexFET™ power MOSFET is designed to minimize losses in power conversion applications and optimized for 5-V gate drive applications. The 2-mm × 2-mm SON offers excellent thermal performance for the size of the package.