text.skipToContent text.skipToNavigation

CSD17483F4T ACTIVE

30V, N ch NexFET MOSFET™, single LGA 1.0 x 0.6mm, 260mOhm

Inventory: 3,056
 

Download data sheet for CSD17483F4
  |   View additional information for CSD17483F4

Packaging information

Package | Pins PICOSTAR (YJC) | 3
Operating temperature range (℃) S (-55 to 150)
Package qty | Carrier: 250 | SMALL T&R
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material Call TI
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Low On-Resistance
  • Low Qg and Qgd
  • Low-Threshold Voltage
  • Ultra-Small Footprint (0402 Case Size)
    • 1.0 mm × 0.6mm
  • Ultra-Low Profile
    • 0.35-mmHeight
  • Integrated ESD Protection Diode
    • Rated > 4-kVHBM
    • Rated > 2-kV CDM
  • Lead and Halogen Free
  • RoHS Compliant

All trademarks are the property of their respective owners.

Description

This 200-mΩ, 30-V N-Channel FemtoFET™ MOSFET technology is designed and optimized tominimize the footprint in many handheld and mobile applications. This technology is capable ofreplacing standard small signal MOSFETs while providing at least a 60% reduction in footprintsize.








Qty Price
1-99 $0.13
100-249 $0.09
250-999 $0.07
1,000+ $0.04

Alternative carriers

Part number CSD17483F4
Package qty | Carrier 3,000 | LARGE T&R
Custom reel may be available
Inventory 114,167
Qty | Price (USD) 1ku | $0.04