Packaging information
Package | Pins VSONP (DQJ) | 8 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the CSD17501Q5A
- Ultralow Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Pb Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 5-mm × 6-mm Plastic Package
- APPLICATIONS
- Point-of-Load Synchronous Buck in Networking, Telecom,
and Computing Systems - Optimized for Synchronous FET Applications
- Point-of-Load Synchronous Buck in Networking, Telecom,
Description for the CSD17501Q5A
The NexFET power MOSFET has been designed to minimize losses in power conversion applications.