text.skipToContent text.skipToNavigation

CSD17551Q3A

30V N-Channel MOSFET

Availability: 41,593

Packaging

Package | PIN: VSONP (DNH) | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.70
10-24 $0.62
25-99 $0.58
100-249 $0.49
250-499 $0.45
500-749 $0.37
750-999 $0.30
1000+ $0.27

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free
  • RoHS Compliant
  • Halogen Free
  • SON 3.3 mm × 3.3 mm Plastic Package

Texas Instruments  CSD17551Q3A

This 30 V, 7.8 mΩ, 3.3 mm × 3.3 mm NexFET power MOSFET is designed to minimize losses in power conversion applications.