text.skipToContent text.skipToNavigation

CSD18504Q5AT ACTIVE

40V, N ch NexFET MOSFET™, single SON5x6, 6.6mOhm

Inventory: 975
 
Custom reel may be available

Download data sheet for CSD18504Q5A
  |   View additional information for CSD18504Q5A

Packaging information

Package | Pins VSONP (DQJ) | 8
Operating temperature range (℃) S (-55 to 150)
Package qty | Carrier: 250 | SMALL T&R
View more packaging information

Quality information

RoHS Exempt
REACH Affected
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Logic Level
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5 mm × 6 mm Plastic Package

Description

This 5.3 mΩ, SON 5 × 6 mm, 40 V NexFET™ power MOSFET is designed to minimize losses in power conversion applications.

Qty Price
1-99 $0.75
100-249 $0.62
250-999 $0.45
1,000+ $0.34

Alternative carriers

Part number CSD18504Q5A
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Inventory 45,822
Qty | Price (USD) 1ku | $0.31