text.skipToContent text.skipToNavigation

CSD18509Q5BT ACTIVE

40V, N ch NexFET MOSFET™, single SON5x6, 1.2mOhm

Inventory: 75,822
 

Download data sheet for CSD18509Q5B
  |   View additional information for CSD18509Q5B

Packaging information

Package | Pins VSON-CLIP (DNK) | 8
Operating temperature range (℃) S (-55 to 150)
Package qty | Carrier: 250 | SMALL T&R
View more packaging information

Quality information

RoHS Exempt
REACH Affected
Lead finish / Ball material SN, NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Ultra-Low On Resistance
  • Low Thermal Resistance
  • Avalanche Rated
  • Logic Level
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package

All trademarks are the property of their respective owners.

Description

This 40 V, 1 mΩ, SON 5 x 6 NexFET™ powerMOSFET has been designed to minimize losses in power conversion applications.

Qty Price
1-99 $1.68
100-249 $1.47
250-999 $1.03
1,000+ $0.83

Alternative carriers

Part number CSD18509Q5B
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Inventory 30,724
Qty | Price (USD) 1ku | $0.76