Packaging information
Package | Pins VSON-CLIP (DNK) | 8 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD18512Q5B
- Low RDS(ON)
- Low thermal resistance
- Avalanche rated
- Logic level
- Pb-free terminal plating
- RoHS compliant
- Halogen-free
- SON 5 mm × 6 mm plastic package
Description for the CSD18512Q5B
This 40 V, 1.3 mΩ, 5 mm × 6 mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.