text.skipToContent text.skipToNavigation

CSD18533Q5AT

60V, N ch NexFET MOSFET™, single SON5x6, 5.9mOhm

Availability: 1,000

Packaging

Package | PIN: VSONP (DQJ) | 8
Temp: S (-55 to 150)
Package qty | Carrier: 250 | SMALL T&R
Qty Price
1-99 $1.09
100-249 $0.95
250-999 $0.65
1,000+ $0.49

Features

  • Ultra Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Logic Level
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5 mm × 6 mm Plastic Package

Texas Instruments  CSD18533Q5AT

This 4.7 mΩ, 60 V, SON 5 × 6 mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.