Packaging information
Package | Pins VSON-CLIP (DNK) | 8 |
Operating temperature range (°C) -55 to 175 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD18540Q5B
- Ultra-Low Qg and Qgd
- Low-Thermal Resistance
- Avalanche Rated
- Lead-Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 5-mm × 6-mm Plastic Package
Description for the CSD18540Q5B
This 1.8-mΩ, 60-V NexFET™ power MOSFET is designed to minimize losses in power conversion applications with a SON 5-mm × 6-mm package.