Packaging information
Package | Pins PicoStar (YJK) | 3 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the CSD18541F5
- Low on-resistance
- Ultra-low Qg and Qgd
- Ultra-small footprint
- 1.53 mm × 0.77 mm
- Low profile
- 0.36-mm height
- Integrated ESD protection diode
- Lead and halogen free
- RoHS compliant
Description for the CSD18541F5
This 54-mΩ, 60-V, N-Channel FemtoFET™ MOSFET technology is designed and optimized to minimize the footprint in many space constrained industrial load switch applications. This technology is capable of replacing standard small signal MOSFETs while providing a significant reduction in footprint size.