Packaging information
Package | Pins TO-220 (KCS) | 3 |
Operating temperature range (°C) -55 to 175 |
Package qty | Carrier 50 | TUBE |
Features for the CSD18542KCS
- Ultra-Low Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Logic Level
- Pb Free Terminal Plating
- RoHS Compliant
- Halogen Free
- TO-220 Plastic Package
Description for the CSD18542KCS
This 60 V, 3.3 mΩ, TO-220 NexFET™ power MOSFET is designed to minimize losses in power conversion applications.