text.skipToContent text.skipToNavigation

CSD18543Q3AT

60V, N ch NexFET MOSFET™, single SON3x3, 9.9mOhm

Availability: 6,080

Packaging

Package | PIN: VSONP (DNH) | 8
Temp: S (-55 to 150)
Package qty | Carrier: 250 | SMALL T&R
Qty Price
1-99 $0.67
100-249 $0.58
250-999 $0.38
1,000+ $0.27

Features

  • Ultra-Low Qg and Qgd
  • Low RDS(on)
  • Low-Thermal Resistance
  • Avalanche Rated
  • Lead Free
  • RoHS Compliant
  • Halogen Free
  • SON 3.3-mm × 3.3-mm Plastic Package

Texas Instruments  CSD18543Q3AT

This 60-V, 8.1-mΩ, SON 3.3-mm × 3.3-mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.