Packaging information
Package | Pins VSONP (DQJ) | 8 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD19531Q5A
- Ultra-Low Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Pb-Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 5 mm × 6 mm Plastic Package
Description for the CSD19531Q5A
This 100 V, 5.3 mΩ, SON 5 mm × 6 mm NexFET power MOSFET is designed to minimize losses in power conversion applications.
Typical RθJA = 40°C/W on a 1−inch2, 2-oz. Cu pad on a 0.06−inch thick FR4 PCB. Max RθJC = 1.0°C/W, pulse duration ≤100 μs, duty cycle ≤1%
For all available packages, see the orderable addendum at the end of the data sheet.